$ EZ-EDS Version 3.0 Generated Electronic Data Sheet [File] DescText = "IAI CompoNet IACN3801"; CreateDate = 10-30-2008; CreateTime = 07:49:34; ModDate = 10-30-2008; ModTime = 07:51:29; Revision = 1.0; [Device] VendCode = 699; VendName = "IAI Corporation"; ProdType = 0; ProdTypeStr = "Generic Device"; ProdCode = 105; MajRev = 1; MinRev = 1; ProdName = "IACN3801"; [Device Classification] Class1 = CompoNet; [CompoNet_Device] $ Word MIX Device_Category = 3; [CompoNet_IO] CompoNet_Input_Info = 2, 1; CompoNet_Output_Info = 2, 1; $==================================Parameter=============================================== [ParamClass] MaxInst =2; $ Number of Parameters Descriptor =6; $ Characteristics of Parameter $ (Supports Full Attribute,Must do non-volatile storage save command) CfgAssembly =0; $ Not support Configuration Assembly [Params] $========================= $== UNIT MANAGER OBJECT == $========================= $ RUN HOURS Param1= 0, $shall Equal 0 6, $path size "20 95 24 01 30 71", $path 0x0030, $descriptor 0xC8, $data type=UDINT 4, $data size=4byte "Unit Conduction Time Monitor", $name "Hour", $unit "Shows the present value of the unit conduction time.", $Help string 0,0xffffffff,0, $min/ max/ default 1,10,1,0, $mult/ div /base/ offset scaling 0,0,0,0, $mult/ div /base/ offset links not used 1; $decimal places $ THRESHOLD RUN HOURS Param2= 0, $shall Equal 0 6, $path size "20 95 24 01 30 73", $path 0x0000, $descriptor 0xC8, $data type=UDINT 4, $data size=4byte "Unit Conduction Time", $name "Hour", $unit "Sets the threshold of the unit conduction time.", $Help string 0,0xffffffff,0, $min/ max/ default 1,10,1,0, $mult/ div /base/ offset scaling 0,0,0,0, $mult/ div /base/ offset links not used 1; $decimal places