Battery-less Absolute Encoder Specification (Model: WA)
EC Series is equipped with the incremental encoder specification in standard.
By indicating this option, the battery-less absolute encoder should be mounted.
The 200V AC servomotor equipped models are in the battery-less absolute encoder specification in standard.
As following models are the models dedicated for the incremental encoder, this option cannot be selected.
By indicating this option, the battery-less absolute encoder should be mounted.
The 200V AC servomotor equipped models are in the battery-less absolute encoder specification in standard.
As following models are the models dedicated for the incremental encoder, this option cannot be selected.
Equipped Motor | Type | Model code |
|---|---|---|
Pulse motor | Slider | EC-SL3□ |
Rod | EC-GDB3□ | |
Table | EC-T3□ | |
Gripper | EC-GRB8M | |
Stopper | EC-ST15ME, EC-GDS3L | |
24V AC Servomotor | Rod | EC-CRP3□/CRP5□/CGD3□/CGD5□ |
Table | EC-CTC3□/CTC5□ |