Instruction Manual ME3816-6C

Troubleshooting Diagnosis (for Models with 200V AC Servomotor Equipped)

If a problem occurs, check the following points first in order to ensure quick recovery and prevent recurrence of the problem.
  1. Check in status LED (SV/ALM LED)
image
○: Light ON, ×: Light OFF, ★: Blinking
SV/ALM LED (Right side as seen from the motor side)
Operation status
*ALM signal (*1)
output status
SV (green)
ALM (red)
×
×
Control power OFF, Servo OFF
OFF
Servo OFF
ON
×
Alarm generated
OFF
Stop switch ON
(When using teaching pendant)
ON
×
Control Power ON, Servo ON
ON
(*2)
(Blinking in green, 500 ms,
1 Hz frequency)
×
Maintenance warning generated
(When the travel count or the travel distance has exceeded the set value, or when overload warning is generated)
ON
(*2)
(Blinking in green, 1000 ms,
0.5 Hz frequency)
×
In process of automatic servo OFF
ON
○ (both green and red ON)
Initializing when power comes ON
OFF
*1 *ALM Signal is a signal of the break contact output.
*2 Pay attention to blinking frequency as it is different for the maintenance warning and automatic servo OFF.
Right side as seen from the motor side
image
  1. Check in status LED (Motor power supply status LED)
image
○: Light ON, ×: Light OFF, ★: Blinking
Motor Power Supply Status LED (In the middle in the view from motor side)
Motor power supply status
Green
Red
×
Motor power turned ON
×
Motor power turned OFF
Initializing when power comes ON
In the middle in the view from motor side
image
  1. Check in status LED (Wireless status LED)
image
○: Light ON, ×: Light OFF, ★: Blinking
Wireless status LED (Left side as seen from the motor side)
Operation status
Green
Red
×
×
Wireless not connected (transmitting monitor data)
Connecting from wired teaching pendant
×

(ON 200ms/OFF 200ms
alternate blinking)
Wireless hardware error

(ON 150ms/OFF 150ms
alternate blinking)
×
Connecting through wireless
Initializing when power comes ON
Left side as seen from the motor side
image
  1. Check in status LED on motor drive DC power supply
image
○: Light ON, ×: Light OFF, ★: Blinking
Status LED
Status
Drive source
*ALM signal (*1)
output status
ALM
A0
A1
A2
×
×
×
×
Normal
-
ON
×
×
×
Internal relay life count warningNote 1
No Cutoff
ON
×
×
×
Electrolytic capacitor life warningNote 1
No Cutoff
ON
×
×
×
Fan revolution drop warningNote 1
No Cutoff
ON
×
×
Motor power supply voltage drop
No Cutoff
OFF
×
×
Fan Error Detection
Cutoff
OFF
×
×
Excess regenerative electric discharge
Cutoff
OFF
×
Motor power supply excess voltage
Cutoff
OFF
×
PC board temperature error
Cutoff
OFF
×
Power device overheated
Cutoff
OFF
Critical malfunction
Cutoff
OFF
Initializing when power comes ON
* Both PWR and MP are on
-
OFF
*1 *ALM Signal is a signal of the break contact output.
Note 1 If warnings occur at the same time, multiple LED lamps will flash at the same time.
image
  1. Check for abnormality in the master device (PLC, etc.)
  2. Check on 100V AC or 200V AC voltage supplied to DC power supply for motor drive voltage
    Check for momentary power failure, voltage drop, power failure, etc.
  3. Check in voltage of 24V DC control power supply
    Check for momentary power failure, voltage drop, power failure, etc.
  4. Confirm the generated alarm
    Check the alarm information with the teaching tool.
  5. Check the connectors for disconnection or incomplete connection
  6. Check the cables for connection error, disconnection or snagging
    Cut off the main power supply of the equipment (to avoid electric shock) and remove the cables around the measurement point (to avoid conductivity through the surrounding circuit) before checking the conductivity.
  7. Check the I/O signals
    Use the master device and ELECYLINDER teaching tool to check for inconsistency or abnormality in the input/output signal status of the two units.
  8. Check the noise elimination measures (grounding, connection of noise suppressor, etc.)
  9. Check the events leading to the occurrence of the problem, as well as the operating conditions at the time of occurrence
  10. Analyze the cause
  11. Countermeasures

Caution

  • When troubleshooting, exclude normally functioning parts from the targets to narrow down the causes.
  • First, check 1. to 10. so that countermeasures can be taken swiftly.