Basic Specifications
The specifications of the motor drive (PSA-200) should be as shown below.
Item | Specification | |
|---|---|---|
Single-Phase 100V AC type | Single-Phase 200V AC type | |
Power Supply Input Voltage Range | 100 to 115V AC ±10% | 200 to 230V AC ±10% |
Input Frequency Range | 50/60Hz ±5% | |
In-Rush CurrentNote 1 | Refer to Inrush Current | |
Output voltage | 280V DC typ | |
Max. Motor Connection Wattage | 800W | 1,600W |
Max. Axis Count Available for Drive | 6 axes | 6 axes |
Transient Power Outage Tolerance | 50Hz: 20ms, 60Hz: 16ms | |
Insulator Voltage Resistance (between Primary and FG) | 1,500V AC 1 minute | |
Insulation Resistance | 500V DC 10MΩ or more | |
Leak Current | Total 3.1mA (When recommended noise filter used*1, 6 axes connected) | |
Electric Shock Protection Feature | Class I Basic Insulation | |
Pollution degree | 2 | |
Cooling method | Forced air cooling by fan unit | |
Degree of protection | IP20 | |
Note 1 Inrush current should flow for approximately 20ms after the power is turned on. Be aware that the inrush current could vary depending on the impedance and the internal element temperature (thermistor) in the power supply line.
*1 Recommended noise filter: NF2010A-UP (Maker: Soshin Electric), NAC-10-472 (Maker: COSEL)