Control Power Current
The control power capacity of ELECYLINDER (200V AC servomotor equipped models) should be as described follows.
Type | Specification | Power Supply Current |
|---|---|---|
B8SS | Without brake | 0.32A |
S10□, S10X□ | Without brake | 0.32A |
With brake | 0.54A | |
S13□, S13X□ S15□, S15X□ | Without brake | 0.32A |
With brake | 1.2A | |
S18□, S18X□ S18LP, S18XLP | Without brake | 0.32A |
With brake | 1.073A |
(Note) 0.15A should be added to the power supply current when a teaching pendant is to be connected.