200V AC servo motor equipped models
The brake on the ELECYLINDER adopts a non-exciting operation electromagnetic brake.
In normal operation the brake is automatically released, but when the servo is OFF or power is OFF the brake engages.
The brake must be released in order to move the movable part (rod) by hand.
In normal operation the brake is automatically released, but when the servo is OFF or power is OFF the brake engages.
The brake must be released in order to move the movable part (rod) by hand.
The specifications for the brake are as shown below.
Item | Specification | ||
|---|---|---|---|
Brake release power supply | Power voltage | 24V DC ±10% | |
Power Supply Current | Model | Specification | |
EC-S10□/S10X□ | 0.22 A (No overexcitation) | ||
EC-S13□/S13X□ EC-S15□/S15X□ | 0.875 A (when in overexcitation) 0.085 A (when steady) | ||
EC-S18□/S18X□ EC-S18LP/S18XLP EC-S18LFR/S18XLFR | 0.753 A (No overexcitation) | ||
Caution
- It is used only when releasing a brake externally.