Instruction Manual ME3816-6C

Parameter No.8: Energy-Saving Setting

No.
Category
Name
Unit
Input range
Default setting
at shipping
8
A
Energy-saving setting
-
Disabled, Enabled
Disabled
  • Either Enabled or Disabled can be selected for the ELECYLINDER Energy-saving setting.
  • When "Enabled," the power capacity can be reduced up to 40% compared to "Disabled" mode, but the maximum speed, maximum acceleration/deceleration, and payload decrease in comparison.
    Refer to the following sections in Chapter 1 Specifications in an instruction manual of each ELECYLINDER for the details of specifications when power saving feature is set to "Enable":
    ・ Lead and Payload (Power-saving: Enable)
    ・ Stroke and Max. Speed (Power-saving: Enable)
    ・ Payload by Speed/Acceleration (Power-saving: Enable)
  • When "Disabled," the maximum speed, maximum acceleration/deceleration, and payload increase compared to "Enabled" mode.
    Refer to the following sections in Chapter 1 Specifications in an instruction manual of each ELECYLINDER for the details of specifications when power saving feature is set to "Disable":
    ・ Lead and Payload (Power-saving: Disable)
    ・ Stroke and Max. Speed (Power-saving: Disable)
    ・ Payload by Speed/Acceleration (Power-saving: Disable)