Instruction Manual ME3816-6C

ParameterNo.10: LED Lighting System Automatic Switch Setting

No.
Category
Name
Unit
Input range
Default setting
at shipping
10
A
LED lighting system
automatic switch setting
-
Disabled, Enabled
Disabled
  • The ELECYLINDER shown in the table below is capable of adding a display of such as forward end / backward end just like an automatic switch on an air-cylinder to the LED.
Type
Model
Slider type
EC-S2□/S2□R, EC-SL3□
Rod type
EC-GDB3□/RP3□/GD3□/CRP3□/CRP5□/
CGD3□/CGD5□
Radial cylinder
EC-RR2□/RR2□R
Table type
EC-T3□/TC3□/TW3□/CTC3□/CTC5□
Stopper Cylinder
EC-GDS3L
  • Set it to "Disable (default setting on delivery from factory)" and the ordinary status LED display (servo-on/off, emergency stop, alarms, wireless status, etc.) should be performed.
  • Set it to "Enable" and "Forward End / Backward End", "Pressing Complete" and "Miss- Pressing Detected" should be shown in addition to the ordinary status LED displays.
Example of EC-SL3□
image
Set it to "Disable"
LED2
LED1
color
Operation status
×
×
-
Power OFF
Servo OFF
Orange
In Initializing at Startup
×
Green
In Wireless Connection
×
Red
Wireless Hardware Error
×
Red
Alarm
×
In Emergency Stop
×
★⇔★
Green, Red
Minor malfunction alarm
×
Green
Servo ON
×
Green
In process of automatic servo OFF
● : Light ON, ★ : Blinking, × : Light OFF
Example of EC-CRP3□
image
Set it to "Enabled"
LED2
LED1
color
Operation status
In addition to LED displays in "Disable", following displays are to be added.
×
Orange
Backward End [LS0]
×
Orange
Forward End [LS1]
×
Orange
Pressing Complete in Backward End Direction [PE0]
×
Orange
Pressing Complete in Forward End Direction [PE1]
×
Orange
Miss-Pressing Detected in Backward End Direction
×
Orange
Miss-Pressing Detected in Forward End Direction
● : Light ON, ★ : Blinking, × : Light OFF

Caution

  • This feature is available only for the target models listed on the previous page. This feature is not available for use for other models of ELECYLINDER.
  • When Connecting Interface Box:
    The LED display on the interface box should be the one in "Disable" regardless of the parameter setting.
  • Settings of "Enable" should not be reflected while in wireless connection.