Precautions for Handling Wireless Operation
The WLAN/Bluetooth converter supports wireless communication. Certificates and self declarations regarding the wireless function are handled under the model name below for the device.
Model name : ICD-WLBT
Use of this device is permitted within the following countries (regions) only. Use in other countries(regions) requires certification to be obtained based on the laws and regulations of the relevant country (region).
登録モデル名/Registered model name | ICD-WLBT | |
無線周波数/Wireless frequency | WLAN (2.4GHz band): 2,400 to 2,484MHz WLAN (5GHz band): 5,150 to 5,250MHz Bluetooth: 2,400 to 2,483.5MHz | |
無線出力/Wireless output | WLAN (2.4GHz band): +16.3dBm WLAN (5GHz band): +15.1dBm Bluetooth: +5dBm | |
メーカー名/Manufacturer name | 株式会社アイエイアイ/IAI CORPORATION | |
製造国/Country of manufacture | 日本/(Made in Japan) | |
日本/ Japan | WLAN | 201-190033 |
Bluetooth | 201-230017 | |
アメリカ/US | IAI America, Inc. | IAI America, Inc. |
カナダ/Canada | IAI America, Inc. | IAI America, Inc. |
This product uses the 2.4 GHz radio band and 5 Ghz band known as an ISM band. This frequency range is used by various devices such as microwave ovens and wireless LAN, so that communication may be disrupted by radio disturbance.
Note that outdoor use of the 5 GHz band is prohibited by the laws and regulations of the countries of use, such as Japan and Europe.
Note that outdoor use of the 5 GHz band is prohibited by the laws and regulations of the countries of use, such as Japan and Europe.
【日本】
本製品で使用している無線モジュールは、工事設計認証を受けていますので、以下の事項を行うと法律で罰せられることがあります。
本製品で使用している無線モジュールは、工事設計認証を受けていますので、以下の事項を行うと法律で罰せられることがあります。
- 無線モジュールを分解/改造すること
【US】
This device complies with Part 15 of the FCC Rules. Operation is subject to the following two conditions:
This device complies with Part 15 of the FCC Rules. Operation is subject to the following two conditions:
- This device may not cause harmful interference and
- This device must accept any interference received, including interference that may cause undesired operation of the device.
FCC RF Radiation Exposure Statement:
This equipment complies with FCC radiation exposure limits set forth for an uncontrolled environment. End users must follow the specific operating instructions for satisfying RF exposure limits. This transmitter must not be colocated or operating with any other antenna or transmitter.
This equipment complies with FCC radiation exposure limits set forth for an uncontrolled environment. End users must follow the specific operating instructions for satisfying RF exposure limits. This transmitter must not be colocated or operating with any other antenna or transmitter.
【CANADA】
This device complies with Industry Canada licence-exempt RSS standards.
Operation is subject to the following two conditions:
This device complies with Industry Canada licence-exempt RSS standards.
Operation is subject to the following two conditions:
- This device may not cause interference, and
- This device must accept any interference, including interference that may cause undesired operation of the device
Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence
L'exploitation est autorisée aux deux conditions suivantes:
L'exploitation est autorisée aux deux conditions suivantes:
- l'appareil ne doit pas produire de brouillage, et
- l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
IC RF Radiation Exposure Statement:
To comply with IC RF exposure requirements, this device and its antenna must not be co-located or operating in conjunction with any other antenna or transmitter.
Pour se conformer aux exigences de conformité RF canadienne l'exposition, cet appareil et son antenne ne doivent pas étre co-localisés ou fonctionnant en conjonction avec une autre antenne ou transmetteur.
To comply with IC RF exposure requirements, this device and its antenna must not be co-located or operating in conjunction with any other antenna or transmitter.
Pour se conformer aux exigences de conformité RF canadienne l'exposition, cet appareil et son antenne ne doivent pas étre co-localisés ou fonctionnant en conjonction avec une autre antenne ou transmetteur.