AC Adapter Specifications
Item | Specifications | Conditions etc. |
|---|---|---|
Input Voltage | AC100V±10% / AC240V±10% (AC90V to AC264V) | |
Power Supply Frequency | 50Hz / 60Hz | |
Input Current | 0.5A (Rated) | |
In-rush Current | 85A (Max.) | |
Output Voltage | DC24V±5% | |
Output Current | 1A (Max.) | |
Surrounding Air Temperature | 0 to 40℃ | |
Surrounding Storage Temperature | -20 to 65℃ |