Instruction Manual ME0495-1A

Other Settings (ICD-WLBT)

All other setting items are to be configured using the wireless device parameter setting tool.
The configurable items are as follows.
No.
Item
Initial Value
Settable range
Remarks
1
WLAN SSID
Disabled
-
Maximum 32 characters
2
WLAN security
0
-
0: Security disabled
2: WPA/WPA2
12: WPA3
3
WLAN password
Disabled
-
Maximum 63 characters
WLAN SSID
Set the SSID of the WLAN access point to be connected. The maximum number of characters is 32.
WLAN security
Set the security settings required to connect when security is enabled on the WLAN access point.
Set value: 0 Security disabled
    
2 WPA/WPA2
    12 WPA3
WLAN password
Set the password settings required to connect when security is enabled on the WLAN access point. The number of characters is in a range from 8 to 63.