Instruction Manual ME0495-1A

Parameter List (ICD-CTU)

The configurable parameters are as follows.
Parameters marked “×” in the [USB connection] column can only be set when the wireless device parameter setup tool is connected via the Ethernet port.
No.
Name
Initial Value
Settings
When connected via USB
Remarks
1
IP address
192.168.1.254
Octet data
2
Subnet mask
255.255.255.0
Octet data
3
Default gateway
0 (Disabled)
Octet data
4
DNS (Primary)
-
Octet data
5
DNS (Secondary)
-
Octet data
6
HTTPS redirect
0 (Disabled)
0: Disabled
1: Enabled
×
Whether to perform HTTPS redirection
7
mDNS
0 (Disabled)
0: Disabled
1: Enabled
×
Whether to enable the mDNS function