Instruction Manual ME0495-1A

Other Settings (ICD-CTU)

All other setting items are to be configured using the wireless device parameter setup tool.
Parameters marked “×” in the [USB connection] column can only be set when the wireless device parameter setup tool is connected via the Ethernet port.
The configurable items are as follows.
No.
Name
Initial Value
Settings
When connected via USB
Remarks
1
Host Name Settings
“iai-swu”
String
2
Time Setting
-
Time data
3
SSL Certificate Registration
-
×
4
Web Application Update
-
×
Host Name Settings
Set the hostname of this unit.
This hostname is used when a PC, smartphone, or other device connects to this unit using a name instead of an IP address.
Time Setting
Set the current time on this unit.
SSL Certificate Registration
Register an SSL certificate on this unit.
An SSL certificate must be registered when accessing the web application via HTTPS.
Web Application Update
Update the built-in web application on this unit.
The web application to be written must be downloaded in advance from IAI website and made selectable in the wireless device parameter setup tool.
The web application update file can be obtained from the URL below.
https://www.iai-robot.co.jp/download/pcsoft/smartweb/index.html