Basic Specifications and Environmental Conditions of WLAN/Bluetooth Converter
Basic Specifications
Item | Specifications | Conditions etc. |
|---|---|---|
Rated Voltage | DC24V±10% | |
Operating Voltage Range | 21.6 to 26.4V DC | |
Power Consumption * | 3.2W | Specified under rated input/output conditions at ambient temperature of 25℃ |
Connectable Devices | ELECYLINDER, TB-03 and WLAN access point | |
Maximum Number of Connectable Devices | ELECYLINDER: 1 unit, TB-03: 1 unit WLAN access point: 1 unit | Simultaneous connection possible |
Relay-capable controllers and peripheral devices | R-unit (excludes RSEL), xCON-CB, SCON2, ELECYLINDER, Smart Web Unit, Ethernet/RS-485 Converter and TB-03 | |
Data Entry Method | By PC Tool | |
Wireless connection/Bluetooth function | Bluetooth 5.2 | |
Wireless connection/WLAN function | IEEE 802.11 a/b/g/n: 2.4GHz band 5GHz band | |
Ethernet Communication Function | Communication speed 10M/100Mbps Applicable for 10BASE-T/100BASE-TX (auto MDIX) | |
External Dimensions | W25mm × H77.5mm × D94mm | |
Mass | Approx. 80g |
* Assume that the heat generation per unit time is approximately the same.
Environmental Conditions
Item | Standard Value |
|---|---|
Surrounding Air Temperature | 0 to 40℃ (Should be no-freezing or condensing) |
Surrounding Humidity | 5% RH to 85% RH or less (Should be no-freezing or condensing) |
Surrounding Storage Temperature | -20 to 70℃ |
Surrounding Storage Humidity | 5% RH to 85% RH or less (Should be no-freezing or condensing) |
Atmosphere | Avoid corrosive gas and in particular avoid excessive dust |
Altitude | 1,000m above sea level or less |
Vibration Resistance | Frequency: 10 to 57Hz/Amplitude: 0.075mm Frequency: 57 to 150Hz/Acceleration: 9.8m/S2 XYZ Each direction Sweep Time: 10min. Number of Sweep Times: 10 times |
Drop during packaging | Drop height: 800 mm 1 corner, 3 edges, 6 faces |
Pollution Degree | 2 |
Electric Shock Protection Class | III |
Protection Class | IP20 |
Cooling Method | Natural air-cooling |