Instruction Manual ME0495-1A

Parameter List (ICD-WLBT)

The configurable parameters are as follows.
No.
Item
Initial Value
Settable range
Remarks
1
IP address
192.168.0.1
-
*
2
Subnet mask
255.255.255.0
-
*
3
Default gateway
0.0.0.0
-
-
4
Port number for UDP search frame
49,152
49,152 to 65,535
*
5
Search port number
49,152
49,152 to 65,535
*
6
WLAN function setting
0
0 to 1
0: WLAN disable (Ethernet only)
1: WLAN enable (WLAN only)
7
WLAN country code
"JP"
-
-
8
WLAN scan RSSI threshold
-95
-
-
9
WLAN transmit power
4
0 to 15
-
* An error will occur if an invalid value is set or saved.
For details, please refer to the WLAN/Bluetooth Converter Troubleshooting section.