Supported Models for Web Applications
Actuator
Model | Edit Position*5 | Monitor |
|---|---|---|
Servo Press*6 | ○*1 *2 | ○*4 |
Pulse Press | ○*2 | ○*4 |
CCM | ○*4 | |
ROBOPUMP | ○*4 | |
EC | ○*2 *3 | ● |
Orthogonal 6 axes | ● | |
SCARA | ● | |
Actuator other than the above | ● | ● |
●: Support / ○: Supported with conditions / Blank: Not supported
*1 The pressing force can only be input in %.
*2 Display of the pressing force converted to [N] is not supported.
*3 Editing of already configured position points is possible, but changing the number of position points is not allowed.
*4 The same display items as a linear axis are shown, and only the items that can be acquired are displayed.
*5 Position editing is supported only for CON system. EC connection for SEL system controllers is not supported.
*6 Press programs are not supported.
*2 Display of the pressing force converted to [N] is not supported.
*3 Editing of already configured position points is possible, but changing the number of position points is not allowed.
*4 The same display items as a linear axis are shown, and only the items that can be acquired are displayed.
*5 Position editing is supported only for CON system. EC connection for SEL system controllers is not supported.
*6 Press programs are not supported.
Controller
Model | Edit Position | Monitor |
|---|---|---|
RCON | ● | ● |
A/D/PCON-CB | ● | ● |
SCON-CB | ● | ● |
SCON2 | ○*1 | ● |
EC | ○*2 | ● |
RSEL | ● | |
XSEL2 | ● |
●: Support / ○: Supported with conditions / Blank: Not supported
*1 For load cell specifications, the pressing force can only be input in %.
*2 EC connection units of XSEL2 and connections via RCON-EC of RSEL are not supported.
*2 EC connection units of XSEL2 and connections via RCON-EC of RSEL are not supported.