Names and functions of each part of Ethernet/RS-485 Converter
Part Names
External view
① | Case body Upper part |
② | Mounting base housing |
③ | Ethernet Connector |
④ | System status LED |
⑤ | USB Connector |
⑥ | SIO Connector |
⑦ | DIN rail mounting bracket |
System Status LED Display
Panel notation | Display color | Status | Description |
|---|---|---|---|
SYS * | Green | Light ON | TCP connection established |
Blinking | TCP connection not established | ||
Red | Light ON | System error | |
Blinking | Parameter error | ||
Light OFF | Power OFF | ||
* It is off when operating on USB bus power supply.
Ethernet Connector LED
Display color | Status | Description |
|---|---|---|
Green | Light ON | Detecting link status |
Light OFF | Link inactive | |
Orange | Light ON | 100Mbps connection |
Light OFF | 10Mbps connection |
Ethernet Connector
This is a connector for Ethernet connection.
A Category 5 or higher straight STP cable is recommended for the connection.
Refer to Overseas Standards Compliance Manual (ME0287) as necessary.
A Category 5 or higher straight STP cable is recommended for the connection.
Refer to Overseas Standards Compliance Manual (ME0287) as necessary.
Pin No. | Signal name | Description |
|---|---|---|
1 | TXP | Transmit data + side |
2 | TXN | Transmit data - side |
3 | RXP | Receive data + side |
4 | NC | Not connected |
5 | NC | Not connected |
6 | RXN | Receive data - side |
7 | NC | Not connected |
8 | NC | Not connected |
USB Connector
This is a connector for connecting to the wireless device parameter setting tool.
The maximum USB cable length should be 3m.
The maximum USB cable length should be 3m.
Pin No. | Signal name | Description |
|---|---|---|
A1 | GND | 0V |
A4 | VBUS | Bus power supply |
A5 | CC1 | For connection configuration |
A6 | D+ | USB communication line + |
A7 | D- | USB communication line - |
A9 | VBUS | Bus power supply |
A12 | GND | 0V |
B1 | GND | 0V |
B4 | VBUS | Bus power supply |
B5 | CC2 | For connection configuration |
B6 | D+ | USB communication line + |
B7 | D- | USB communication line - |
B9 | VBUS | Bus power supply |
B12 | GND | 0V |
SIO Connector
It is a connector for connecting to CON system controllers.
Pin No. | Signal name | Description |
|---|---|---|
1 | EMG1+ | Stop line 1+ side |
2 | EMG1- | Stop line 1- side |
5 | ENB1+ | Enable signal 1+ side |
6 | ENB1- | Enable signal 1- side |
11 | GND | 0V |
15 | SRD+ | RS-485 differential signal + side |
16 | SRD- | RS-485 differential signal - side |
17 | T5V | 5V input |
18 | T24V | 24V power input |
19 | T24G | 0V |
20 | T24G | 0V |
24 | FG | Frame ground |
The power for the Ethernet/RS-485 Converter is supplied from the controller connected to this connector.
TB-03 Controller Connection Cable CON Connection Specification 0.5m: CB-TB3-C005
It connects the Ethernet/RS-485 Converter to the CON-series controller.
① | Ethernet/RS-485 Converter side |
② | Controller side |