Parameter List (ICD-ETSE)
The configurable parameters are as follows.
No. | Item | Initial Value | Settable range | Remarks |
|---|---|---|---|---|
1 | IP address | 192.168.0.1 | - | * |
2 | Subnet mask | 255.255.255.0 | - | * |
3 | Default gateway | 0.0.0.0 | - | - |
4 | Port number for UDP search frame | 49152 | 49152 to 65535 | * |
5 | Inactive time | 100[ms] | 100 to 10000[ms] | Modbus RTU Timeout judgment time |
6 | SIO communication speed selection code | 230400[bps] | 9600[bps] 14400[bps] 19200[bps] 28800[bps] 38400[bps] 57600[bps] 76800[bps] 115200[bps] 230400[bps] | SIO baud rate setting between controllers. This parameter is used for adjustment when communication becomes unstable due to noise or other environmental factors, as reducing the baud rate may improve stability. |
* An error will occur if an invalid value is set or saved. For details, please refer to the Ethernet/RS-485 Converter Troubleshooting section.