Instruction manual ME3816-6B

Safety Precautions for Our Products

The common safety precautions for the use of any of our robots in each operation.
No.
Operation
Description
Description
1
Model Selection
  • This product has not been planned and designed for the application where high level of safety is required, so the guarantee of the protection of human life is impossible.
    Accordingly, do not use it in any of the following applications.
  • Medical equipment used to maintain, control or otherwise affect human life or physical health.
  • Mechanisms and machinery designed for the purpose of moving or transporting people
    (For vehicle, railway facility or air navigation facility)
  • Important safety parts of machinery (Safety device, etc.)
  • Do not use the product outside the specifications.
    Failure to do so may considerably shorten the life of the product.
  • Do not use it in any of the following environments.
  • Location where there is any inflammable gas, inflammable object or explosive
  • Place with potential exposure to radiation
  • Location with the ambient temperature or relative humidity exceeding the specification range
  • Location where radiant heat is added from direct sunlight or other large heat source
  • Location where condensation occurs due to abrupt temperature changes
  • Location where there is any corrosive gas (sulfuric acid or hydrochloric acid)
  • Location exposed to significant amount of dust, salt or iron powder
  • Location subject to direct vibration or impact
  • For an actuator used in vertical orientation, select a model which is equipped with a brake. If selecting a model with no brake, the moving part may drop when the power is turned OFF and may cause an accident such as an injury or damage on the work piece.
2
Transportation
  • When carrying a heavy object, do the work with two or more persons or utilize equipment such as crane.
  • When the work is carried out with 2 or more persons, make it clear who is to be the “leader” and who to be the “follower(s)” and communicate well with each other to ensure the safety of the workers.
  • When in transportation, consider well about the positions to hold, weight and weight balance and pay special attention to the carried object so it would not get hit or dropped.
  • Transport it using an appropriate transportation measure.
    The actuators available for transportation with a crane have eyebolts attached or there are tapped holes to attach bolts. Follow the instructions in the instruction manual for each model.
  • Do not step or sit on the package.
  • Do not put any heavy thing that can deform the package, on it.
  • When using a crane capable of 1t or more of weight, have an operator who has qualifications for crane operation and sling work.
  • When using a crane or equivalent equipments, make sure not to hang a load that weighs more than the equipment’s capability limit.
  • Use a hook that is suitable for the load. Consider the safety factor of the hook in such factors as shear strength.
  • Do not get on the load that is hung on a crane.
  • Do not leave a load hung up with a crane.
  • Do not stand under the load that is hung up with a crane.
3
Storage and
Preservation
  • The storage and preservation environment conforms to the installation environment. However, especially give consideration to the prevention of condensation.
  • Store the products with a consideration not to fall them over or drop due to an act of God such as earthquake.
4
Installation and Start
(1) Installation of Robot Main Body and Controller, etc.
  • Make sure to securely hold and fix the product (including the work part). A fall, drop or abnormal motion of the product may cause a damage or injury.
    Also, be equipped for a fall-over or drop due to an act of God such as earthquake.
  • Do not get on or put anything on the product.
    Failure to do so may cause an accidental fall, injury or damage to the product due to a drop of anything, malfunction of the product, performance degradation, or shortening of its life.
  • When using the product in any of the places specified below, provide a sufficient shield.
  • Location where electric noise is generated
  • Location where high electrical or magnetic field is present
  • Location with the mains or power lines passing nearby
  • Location where the product may come in contact with water, oil or chemical droplets
(2) Cable Wiring
  • Use our company’s genuine cables for connecting between the actuator and controller, and for the teaching tool.
  • Do not scratch on the cable. Do not bend it forcibly. Do not pull it. Do not coil it around. Do not insert it. Do not put any heavy thing on it.
    Failure to do so may cause a fire, electric shock or malfunction due to leakage or continuity error.
  • Perform the wiring for the product, after turning OFF the power to the unit, so that there is no wiring error.
  • When the direct current power (+24V) is connected, take the great care of the directions of positive and negative poles.
    If the connection direction is not correct, it might cause a fire, product breakdown or malfunction.
  • Connect the cable connector securely so that there is no disconnection or looseness. Failure to do so may cause a fire, electric shock or malfunction of the product.
  • Never cut and/or reconnect the cables supplied with the product for the purpose of extending or shortening the cable length. Failure to do so may cause the product to malfunction or cause fire.
4
Installation and Start
(3) Grounding
  • The grounding operation should be performed to prevent an electric shock or electrostatic charge, enhance the noise-resistance ability and control the unnecessary electromagnetic radiation.
  • For the ground terminal (PE) on the AC power cable of the controller and the grounding plate in the control panel, make sure for grounding work. For security grounding, it is necessary to select an appropriate wire thickness suitable for the load. Perform wiring that satisfies the specifications (electrical equipment standards and criteria).
    For detail, follow the description in an instruction manual of each controller or controller built-in actuator.
  • Conduct functional grounding on the FG terminal for a controller supplying 24V DC or a controller built-in type actuator. In order to minimize influence to mechanical operation given by electromagnetic interference (noise) to an electrical device or insulation failure, conduct grounding on a terminal or a conductor that is electrically stable. The reference impedance should be Type D (Former Class 3, ground resistance 100Ω or less).
4
Installation and Start
(4) Safety Measures
  • When the work is carried out with 2 or more persons, make it clear who is to be the “leader” and who to be the “follower(s)” and communicate well with each other to ensure the safety of the workers.
  • When the product is under operation or in the ready mode, take the safety measures (such as the installation of safety and protection fence) so that nobody can enter the area within the robot’s movable range.
    When the robot under operation is touched, it may result in death or serious injury.
  • Make sure to install the emergency stop circuit so that the unit can be stopped immediately in an emergency during the unit operation.
  • Take the safety measure not to start up the unit only with the power turning ON. Failure to do so may start up the machine suddenly and cause an injury or damage to the product.
  • Take the safety measure not to start up the machine only with the emergency stop cancellation or recovery after the power failure. Failure to do so may result in an electric shock or injury due to unexpected power input.
  • When the installation or adjustment operation is to be performed, give clear warnings such as “Under Operation; Do not turn ON the power!” etc. Sudden power input may cause an electric shock or injury.
  • Take the measure so that the work part is not dropped in power failure or emergency stop.
  • Wear protection gloves, goggle or safety shoes, as necessary, to secure safety.
  • Do not insert a finger or object in the openings in the product. Failure to do so may cause an injury, electric shock, damage to the product or fire.
  • When releasing the brake on a vertically oriented actuator, exercise precaution not to pinch your hand or damage the work parts with the actuator dropped by gravity.
5
Teaching
  • When the work is carried out with 2 or more persons, make it clear who is to be the “leader” and who to be the “follower(s)” and communicate well with each other to ensure the safety of the workers.
  • Perform the teaching operation from outside the safety protection fence, if possible. In the case that the operation is to be performed unavoidably inside the safety protection fence, prepare the “Stipulations for the Operation” and make sure that all the workers acknowledge and understand them well.
  • When the operation is to be performed inside the safety protection fence, the worker should have an emergency stop switch at hand with him so that the unit can be stopped any time in an emergency.
  • When the operation is to be performed inside the safety protection fence, in addition to the workers, arrange a watchman so that the machine can be stopped any time in an emergency. Also, keep watch on the operation so that any third person can not operate the switches carelessly.
  • Place a sign “Under Operation” at the position easy to see.
  • When releasing the brake on a vertically oriented actuator, exercise precaution not to pinch your hand or damage the work parts with the actuator dropped by gravity.
* Safety protection Fence : In the case that there is no safety protection fence, the movable range should be indicated.
Trial Operation
  • When the work is carried out with 2 or more persons, make it clear who is to be the “leader” and who to be the “follower(s)” and communicate well with each other to ensure the safety of the workers.
  • After the teaching or programming operation, perform the check operation one step by one step and then shift to the automatic operation.
  • When the check operation is to be performed inside the safety protection fence, perform the check operation using the previously specified work procedure like the teaching operation.
  • Make sure to perform the programmed operation check at the safety speed. Failure to do so may result in an accident due to unexpected motion caused by a program error, etc.
  • Do not touch the terminal block or any of the various setting switches in the power ON mode. Failure to do so may result in an electric shock or malfunction.
7
Automatic Operation
  • Check before starting the automatic operation or rebooting after operation stop that there is nobody in the safety protection fence.
  • Before starting automatic operation, make sure that all peripheral equipment is in an automatic-operation-ready state and there is no alarm indication.
  • Make sure to operate automatic operation start from outside of the safety protection fence.
  • In the case that there is any abnormal heating, smoke, offensive smell, or abnormal noise in the product, immediately stop the machine and turn OFF the power switch. Failure to do so may result in a fire or damage to the product.
  • When a power failure occurs, turn OFF the power switch. Failure to do so may cause an injury or damage to the product, due to a sudden motion of the product in the recovery operation from the power failure.
8
Maintenance and Inspection
  • When the work is carried out with 2 or more persons, make it clear who is to be the “leader” and who to be the “follower(s)” and communicate well with each other to ensure the safety of the workers.
  • Perform the work out of the safety protection fence, if possible. In the case that the operation is to be performed unavoidably inside the safety protection fence, prepare the “Stipulations for the Operation” and make sure that all the workers acknowledge and understand them well.
  • When the work is to be performed inside the safety protection fence, basically turn OFF the power switch.
  • When the operation is to be performed inside the safety protection fence, the worker should have an emergency stop switch at hand with him so that the unit can be stopped any time in an emergency.
  • When the operation is to be performed inside the safety protection fence, in addition to the workers, arrange a watchman so that the machine can be stopped any time in an emergency. Also, keep watch on the operation so that any third person can not operate the switches carelessly.
  • Place a sign “Under Operation” at the position easy to see.
  • For the grease for the guide or ball screw, use appropriate grease according to the instruction manual for each model.
  • Do not perform the dielectric strength test. Failure to do so may result in a damage to the product.
  • When releasing the brake on a vertically oriented actuator, exercise precaution not to pinch your hand or damage the work parts with the actuator dropped by gravity.
  • The slider or rod may get misaligned OFF the stop position if the servo is turned OFF. Be careful not to get injured or damaged due to an unnecessary operation.
  • Pay attention not to lose the removed cover or screws, and make sure to put the product back to the original condition after maintenance and inspection works.
    Use in incomplete condition may cause damage to the product or an injury.
* Safety protection Fence : In the case that there is no safety protection fence, the movable range should be indicated.
9
Modification and Dismantle
  • Do not modify, disassemble, assemble or use of maintenance parts not specified based at your own discretion.
10
Disposal
  • When the product becomes no longer usable or necessary, dispose of it properly as an industrial waste.
  • When removing the actuator for disposal, pay attention to drop of components when detaching screws.
  • Do not put the product in a fire when disposing of it. The product may burst or generate toxic gases.
11
Other
  • Do not come close to the product or the harnesses if you are a person who requires a support of medical devices such as a pacemaker. Doing so may affect the performance of your medical device.
  • See Overseas Specifications Compliance Manual to check whether complies if necessary.
  • For the handling of actuators and controllers, follow the dedicated instruction manual of each unit to ensure the safety.