Instruction manual ME3816-6B

Precautions for Handling

  1. The Safety Guide attached with the product is intended to permit safe use of the product and thus to prevent risks and property damage. Be sure to read it before handling the product.

  2. In this instruction manual describes electrical contents of ELECYLINDER.
    For the mechanical contents, refer to an instruction manual of each type of ELECYLINDER .

  3. Do not attempt any handling or operation that is not indicated in this instruction manual.

  4. Make sure to secure the ELECYLINDER properly in accordance with each models instruction manual.

    If the ELECYLINDER is not securely fixed, this may lead to abnormal noise, vibration, breakdown or shortened product life.

  5. Make sure to observe the usage conditions and environment of the product.

    Operation outside the warranty could cause decreased performance or product breakdown.
    Use within the allowable range for each item.

    Item
    Cautions for use
    Problems or breakdowns which may occur
    if the allowable range is exceeded
    Speed and
    acceleration/deceleration
    Use within the allowable range
    May lead to abnormal noise, vibration, breakdown, or shortened product life.
    Allowable load moment
    Use within the allowable range
    (Static/dynamic)
    May lead to abnormal noise, vibration, breakdown, or shortened product life.In extreme cases, flaking may occur on the guide or ball screw.
    Overhang load length
    Mounting a load with an overhang length greater than the allowable values may lead to vibration or abnormal noise.
  6. In the single solenoid system, when a connection cable *1 of FWBW Signal breaks the signal turns OFF and movement turns to the drive to the backward end. Please note and pay attention.

    *1 The connection cable of B3 on the power & I/O connector or the orange cable on CB-EC-PWBIO-□□-RB.

  7. There are some models that require an interface box separately when wireless communication is to be conducted. Refer to an instruction manual for each ELECYLINDER.

  8. ELECYLINDER (option model code: ACR) is not available for operating in the single solenoid system when operation is made with connectivity to RCONEC.
    Do not attempt to have Parameter No. 9 Electromagnetic Valve System Select set to Single.

    ELECYLINDER may not operate as the host indicates.
    Have the operation made in the double solenoid system (parameter set on delivery).

  9. For MF Option, check in 3 Position Mode Specification Instruction Manual (ME3837).