Instruction manual ME3816-6B

"LS0", "LS1" Signals: Position Detection Output (Backward End/Forward End)

  • The LS signals perform the same operation as an air cylinder automatic switch.
  • The LS signals turn ON when the current ELECYLINDER position is within the detection range configured at the backward and forward ends.
  • They turn ON when within the detection range regardless of whether the servo is ON or OFF if home return has completed.
The backward end and forward end set values' relationship to "LS0" and "LS1" signals ON is as follows.
image
In this example, the LS signal detection range is ±0.50mm.
To adjust the LS signal detection range, open the "edit parameters window".
Parameter No.2 "AutSwitch"LS" Signl Detctn Rng Adjst" can be used to make adjustments.
image

Caution

  • If the pulse motor mounted type is in the battery-less absolute specification and also TMD2 type is used, "LS0" or "LS1" will not turn on even if the position is in the detection range when the power is turned off while the motor power supply is cut off.
    Turn the servo on after the power is supplied, and "LS0" and "LS1" signals should turn on.