Instruction manual ME3816-6B

I/O Specifications

The PIO input and output specifications of ELECYLINDER (Pulse motor equipped models, 24V AC servomotor equipped models, 200V AC servomotor equipped models) should be as stated below.
I/O
Input part
Output part
Specifications
Input voltage
24V DC±10%
Load voltage
24V DC±10%
Input current
5mA per circuit
Max. load current
50mA per point
ON/OFF
voltage
ON voltage Min. 18V DC
OFF voltage Max. 6V DC
Residual voltage
2V or less
Leakage current
Max. 1mA per point
Leakage current
Max. 0.1mA per point
Isolation type
Non-isolated from external circuitry
Non-isolated from external circuitry
I/O
logic
NPN
image
image
PNP
image
image

Caution

  • In the PIO circuit, both input and output are non-isolated. Make sure to have a grounding for external devices connected to ELECYLINDER such as PLC in common with the grounding for ELECYLINDER.