Instruction manual ME3816-6B

How to Read the Model Nameplate

Name
Unit
Input range
Default setting at shipping
Overload warning load level ratio
50 to 100
100 (disabled setting)
  • The load level to the rating set in ELECYLINDER as 100%, the level to output the overload warning should be set from 50 to 99%.
  • Once the overload level at operation has exceeded the ratio set in "Overload Warning Load Level Ratio", there should be information in "Maintenance Warning 3".
  • Once the overload level has come below the ratio set in "Overload Warning Load Level Ratio", "Maintenance Warning 3" should automatically be cleared.
  • When "Maintenance warning 3" is output, investigate the cause of the increase in load.
    Maintenance such as greasing or reviewing the operating conditions is recommended.
  • Setting it to "100%" will disable this function.
image