Generated Heat
The generated heat of ELECYLINDER (pulse motor equipped models) should be as described follows.
Type | Power-saving setting | Generated heat |
|---|---|---|
SL3□, GDS3L, GDB3□, T3□, GRB8M, GRC6M, GRC7□, GRST3□, RTB4M | - | 2W |
S2□, RR2□, RP3□, GD3□, TC3□, TW3□, GRBP8M(W) | - | 3W |
(D)S3(□A), (D)S3(□CR), (D)RR3□, RP4□, GS4□, GD4□, TC4□, TW4□, GRB10M/13□, GRBP10M(W)/13□(W), RTC9M | - | 5W |
S8□, B8S, RR8□, RR10□, RTC18M | - | 19.2W |
Other than the above | Disabled | 8W |
Enabled | 5W |
(Note) The heat radiation shows the values when the duty ratio is 100%.