Part Names / Functions
Here explains the name of each parts on the DC power supply for motor drive (PSA-200) and its feature.
Status Display LED
The status of PSA-200 (status of control power supply, status of motor power supply and status of alarms) should be displayed in the LED lamps.
●PWR (Control power supply) / MP (Motor power supply)
Panel notation | Display color | Status | Description |
|---|---|---|---|
PWR | Green | Light ON | Normal startup |
Light OFF | Control power supply cutoff | ||
MP | Green | Light ON | Motor power supply normal output |
Light OFF | Drive source cutoff |
●ALM (Alarm)
Panel notation | Drive source | Alarm name | Detail description reference | |||
|---|---|---|---|---|---|---|
ALM | A0 | A1 | A2 | |||
- | ☆ | Non interception | Internal Relay Life Count Alert | Refer to Alarm in DC Power Supply for Motor Drive (PSA-200) | ||
- | ☆ | Non interception | Electrolytic Capacitor Life Alert | |||
- | ☆ | Non interception | Fan Revolution Drop | |||
○ | ○ | Non interception | Motor Power Drop Voltage | |||
○ | ○ | Cutoff | Fan Error Detected | |||
○ | ○ | Cutoff | Regenerative Discharge Excess Power | |||
○ | ○ | ○ | Cutoff | Motor Power Excess Voltage | ||
○ | ○ | ○ | Cutoff | PCB Temperature Error | ||
○ | ○ | ○ | Cutoff | Power Device Overheated | ||
○ | ○ | ○ | ○ | Cutoff | Critical Malfunction | |
○: Illuminated in red, -: Turned off, ☆: Flashing in red (frequency in 500ms), Blank: flashing or illuminated for another reason
Status Output Connector
It outputs the status of control power supply (short-circuit / released), status of motor power supply (short-circuit / released) and alarm status (H/L level). The output should link with PWR, MP and ALM LED lamps. Keep it unconnected when not to be used.
Connector model | DMC 1,5/ 3-G1F-3,5-LRP20THR | ||
Manufacturer | Phoenix Contact | ||
Pin No. | Signal name | Description | |
6 | PWR+ | Control Power Supply Contact Output | Photocoupler Isolation Open Collector Output |
5 | PWR- | ||
4 | MP+ | Motor Power Supply Contact Output | |
3 | MP- | ||
2 | *ALM+ | Alarm Contact Output | |
1 | *ALM- | ||
Connection cable type
Item | Specifications |
|---|---|
Compatible wire | AWG24 to 16 (0.2 to 1.3mm2) |
Max. cable length | 10m |
Strip length | 10mm |
Mating connector | |
Model | DFMC 1,5/3-STF-3,5 |
Manufacturer | Phoenix Contact |
The output should be the open collector output of a photocoupler.
As it does not have a common terminal, it should be applicable for both NPN/PNP due to wiring.
As it does not have a common terminal, it should be applicable for both NPN/PNP due to wiring.
Item | Specifications |
|---|---|
Output Points | 3 points |
Rated Load Voltage | 24V DC ±10% |
Max. load current | 50mA / 1 circuit |
Leak Current | Max.0.1mA / 1 point |
Residual Voltage | 2V or less |
Isolation System | Photocoupler Isolation |
* In case the current exceeding the maximum load current flows, the circuit may get damaged and the output should become open.
Power Supply Connector
It is a connector for a connection to the AC power supply. The input should be split into the control power supply side and the motor power supply side.
Connector model | MSTB 2,5/6-GF-5.08 | |
Manufacturer | Phoenix Contact | |
Pin No. | Signal name | Description |
6 | PE | Ground |
5 | NC | (Not connected) |
4 | L2C | Control power supply AC input (Grounding End) |
3 | L1C | Control power supply AC input (Non-Grounding End) |
2 | L2 | Motor power supply AC input (Grounding End) |
1 | L1 | Motor power supply AC input (Non-Grounding End) |
Connection cable type
Item | Pin No. | Signal name | Contents | Compatible wire diameter |
|---|---|---|---|---|
Compatible wire | 6 | PE | Ground | AWG14 (2.0 to mm2) |
5 | NC | (Not connected) | - | |
4 | L2C | Control power supply AC input (Grounding End) | AWG18 (0.75mm2) | |
3 | L1C | Control power supply AC input (Non-Grounding End) | ||
2 | L2 | Motor power supply AC input (Grounding End) | AWG14 (2.0 to mm2) | |
1 | L1 | Motor power supply AC input (Non-Grounding End) | ||
Strip length | 7mm | |||
Mating connector | ||||
Model | MSTB2,5/6-STF-5.08*1 | |||
Manufacturer | Phoenix Contact | |||
*1 It is the model code before attaching the connector seal.
Grounding Terminal
It is a screw for the protection grounding. Make sure that you ground it.
Terminal Model | OT-010-M4 |
Accessory screw | Pan Head Machine Screw with Captive Washer M4×8 |
* It is connected to PE on the power supply connector internally.
Battery charge status display LED
It is an LED lamp to show that the internal circuit is on charge.
Warning
- Do not attempt to touch the product while the charge status display LED lamp is illuminated in red. It may cause electric shock. In case when you touch this product for such a purpose as inspection, turn the power off and make sure that the battery charge status display LED lamp is turned off before touching the product.
Motor Power Supply Connector
It is a connector to supply the motor power (280V DC typ) to the 200V type ELECYLINDER.
There are two connectors equipped on the bottom of PSA-200.
The motor power cables can be each connector has three inlets thus six inlets are available for connection in total. As they are connected in parallel internally, there is no difference due to connected position.
There are two connectors equipped on the bottom of PSA-200.
The motor power cables can be each connector has three inlets thus six inlets are available for connection in total. As they are connected in parallel internally, there is no difference due to connected position.
Name | Pin No. | Signal name | Contents | Remarks | |
|---|---|---|---|---|---|
Motor power supply connector 1 | A | 1 | MP | Motor power supply DC output (+ side) | The same signals are to be connected to each other internally. The 280V DC typ. should be output. |
B | 1 | ||||
C | 1 | ||||
A | 2 | MN | Motor power supply DC output (- side) | ||
B | 2 | ||||
C | 2 | ||||
A | 3 | PE | Ground | ||
B | 3 | ||||
C | 3 | ||||
Motor power supply connector 2 | A | 1 | MP | Motor power supply DC output (+ side) | The same signals are to be connected to Motor Power Supply Connector 1 internally. |
B | 1 | ||||
C | 1 | ||||
A | 2 | MN | Motor power supply DC output (- side) | ||
B | 2 | ||||
C | 2 | ||||
A | 3 | PE | Ground | ||
B | 3 | ||||
C | 3 | ||||
Regenerative Resistor Unit Connector
It is a connector to connect a resistor unit that absorbs the regenerative current generated when an ELECYLINDER decelerates and stops. It is available to connect the regenerative resistor unit RESU-1.
Connector model | GIC 2.5/3-GF-7.62 | |
Manufacturer | Phoenix Contact | |
Pin No. | Signal name | Description |
1 | RB+ | Regenerative resistor unit connection terminal (+ side) |
2 | RB- | Regenerative resistor unit connection terminal (- side) |
3 | PE | Ground |
Connection cable | ||
Model | CB-ST-REU010 (Cable length: 1m) | |
The description of the specifications of the regenerative resistor unit is shown in Regenerative Resistor Unit (Option).
Fan Unit
It is a fan to perform forced air cooling. It is to be used by connecting to the fan connector on the power supply unit.
Unit model | PSA-FNB |