Instruction manual ME3816-6B

Grounding for Noise Countermeasures

The ELECYLINDER has a built-in controller circuit board.
The controller frame grounding line is connected to the ELECYLINDER body and through to ground via the ELECYLINDER mounting surface.
Pulse Motor Equipped Model
Grounding for noise countermeasures (frame ground) For pulse motor equipped model
image
* Make sure to ground individually for each power supply and do not share it with other devices or link with them.
(*) Refer to Pulse Motor Equipped Models Wiring Frame Grounding Wiring for details how to perform wiring.
24V AC Servomotor Equipped Models Noise Countermeasures
Grounding for noise countermeasures (frame ground) For 24V AC servomotor equipped model
image
* Make sure to ground individually for each power supply and do not share it with other devices or link with them.
(*) Refer to 24V AC Servomotor Equipped Models Wiring Frame Grounding Wiring for details how to perform wiring.
200V AC Servomotor Equipped Models
Grounding for noise countermeasures (frame ground) For 200V AC servomotor equipped model
The ELECYLINDER has a built-in controller circuit board.
Make sure to perform grounding as shown in the figure below in order to prevent electric shock and electrostatic charge, to improve noise durability performance and to control unexpected radiation.
image
(*) Refer to 200V AC Servomotor Equipped Models Wiring Frame Grounding Wiring for details how to perform wiring.
Notes on Wiring Method
The grounding should be Class D grounding (former Class 3 grounding: Grounding resistor 100Ω or less).
  1. Have the power supply wires twisted.
  2. In order to reduce influence to each other, the I/O cable, communication cable and power supply cable should be allocated separate from each other.
Noise Sources and Noise Prevention
For the same power supply circuit and power supply device in the same device, take measures against noise.
Countermeasure examples for noise sources are shown below.
  1. AC solenoid valve / magnetic switch / relay
    [Measure] Install an anti-noise device in parallel with the coil.
image
  1. DC solenoid valve / magnetic switch / relay
    [Measure] Install a diode in parallel with the coil or use the diode built-in type.
image