Regenerative Resistor Unit: RESU-1, RESUD-1
Regenerative resistance unit: A unit that converts to heat the regenerative current generated when the motor decelerates.
To be used for the drive power supply (DC power supply for motor drive) for the 200V type ELECYLINDER.
To be used for the drive power supply (DC power supply for motor drive) for the 200V type ELECYLINDER.
Specifications
Item | Specifications | |
|---|---|---|
Internal regenerative resistor | 235Ω 80W | |
Generated heat | Max.32W | |
EnclosedNote 1 | Controller connection cable (Model Code CB-ST-REU010) 1m | |
Environment | Ambient operating temperature | 0 to 40°C |
Ambient operating humidity | 85%RH or less (Should be no condensation) | |
Ambient atmosphere in use | Refer in Installation Environment | |
Ambient storage temperature | -20 to 70°C | |
Ambient humidity for storage | 85%RH or less (Should be no condensation) | |
Degree of protection | IP20 | |
Pollution degree | Pollution degree 2 | |
External dimensions | W34×H154×D106.5mm (RESU-1) W34×H158×D115mm (RESUD-1) | |
Mass | About 0.4kg | |
External dimensions