Instruction manual ME3816-6B

LED Display

Pulse Motor Equipped Models
The LED display of ELECYLINDER (pulse motor equipped models) should be as stated below.
Item
Content
Controller status display
(SV/ALM)
Green light ON: Servo ON
Red light ON: Alarm generated or stop sent from teaching pendant
Orange light ON: Under initialization of power boot (Both green & red ON)
OFF: Servo OFF
Green light blinking: In process of automatic servo OFF*1
Green/red alternately blinking: Maintenance warning, light malfunction alarm
Wireless Communication Status Display (WL)
Green light blinking: Wireless connection status
Red light blinking: Wireless hardware error
Orange light ON: Initializing for power supply
Light OFF: Wireless hardware in initializing process, wireless not connected
or in connection process to TP port
Forward end / backward end displayNote 1
Orange light ON: Forward end / backward end, Pressing missing detection
Orange light blinking: Pressing Complete
Note 1 This feature is only applicable for the following models.
・EC-SL3□/GDB3□/T3□/GDS3L/S2□(R)/RR2□(R)/RP3□/GD3□/TC3□/TW3□
Refer to Parameter No.10: LED Lighting System Automatic Switch Setting for details.
*1 Blinking in process of the automatic servo OFF is in frequency of 0.5Hz.
(Example)
LED display
Content
The LED on the ELECYLINDER
flashes red/green alternately for
maintenance warnings 1 to 3.
image
When the total travel count has exceeded the total travel count setting
(Maintenance warning 1)
When the total travel distance has exceeded the total travel distance setting
(Maintenance warning 2)
When the overload level has exceeded the set ratio
(Maintenance warning 3)
24V AC Servomotor Equipped Models
The LED display of ELECYLINDER (24V AC servomotor equipped models) should be as stated below.
Item
Content
Controller status display
(SV/ALM)
Green light ON: Servo ON
Red light ON: Alarm generated or stop sent from teaching pendant
Orange light ON: Under initialization of power boot (Both green & red ON)
Light OFF: Servo OFF
Green light blinking: In process of automatic servo OFFNote 1
Green/red alternately blinking: Maintenance warning, light malfunction alarm
Wireless Communication Status Display (WL)
Green light blinking: Wireless connection status
Red light blinking: Wireless hardware error
Orange light ON: Initializing for power supply
Light OFF: Wireless hardware in initializing process, wireless not connected
or in connection process to TP port
Forward end / backward end display*1
Orange light ON: Forward end / backward end, Pressing missing detection
Orange light blinking: Pressing Complete
*1 Refer to Parameter No.10: LED Lighting System Automatic Switch Setting for details.
Note 1 Blinking in process of the automatic servo OFF is in frequency of 0.5Hz.
(Example)
LED display
Content
The LED on the ELECYLINDER
flashes red/green alternately for
maintenance warnings 1 to 3.
image
When the total travel count has exceeded the total travel count setting
(Maintenance warning 1)
When the total travel distance has exceeded the total travel distance setting
(Maintenance warning 2)
When the overload level has exceeded the set ratio
(Maintenance warning 3)
200V AC Servomotor Equipped Models
The LED display of ELECYLINDER (200V AC servomotor equipped models) should be as described follows.
[Status display LED]
Item
Content
Controller status display
(SV/ALM)
Green light ON: Servo ON
Red light ON: Alarm generated or stop sent from teaching pendant
Red light blinking: Under initialization of power boot (Both green & red ON)
Light OFF: Servo OFF
Green light blinking: In process of automatic servo OFF*1
Green light blinking: Maintenance warning, light malfunction alarm*2
Motor power LED
Green light ON: Motor power ON
Green light blinking: Motor power OFF
Orange light ON: Initializing for power supply
Wireless status display (WL)
Green light blinking: Wireless connection status
Red light blinking: Wireless hardware error
Orange light ON: Initializing for power supply
Light OFF: Wireless hardware in initializing process, wireless not connected
or in connection process to TP port
*1 Blinking in process of the automatic servo OFF is in frequency of 0.5Hz.
*2 Blinking in the maintenance warning and the light malfunction alarm is in frequency of 1.0Hz.
[Battery charge display LED]
Display color
Content
Red
The internal circuit is charged.
Light OFF
The internal circuit is not charged.

Warning

  • Do not attempt to touch the product when the battery charge status display LED is turned on in red. You may get electrical shock. Make sure to turn the power off and to confirm that the battery charge status display LED is turned off before touching the product for such purposes inspection.