Power Supply Current
The power supply current of ELECYLINDER (pulse motor equipped models) should be as described follows.
Type | Power-saving setting | Power supply current | |
|---|---|---|---|
Rated | Max. | ||
SL3□, GDS3L, GDB3□, T3□ | - | 0.7A | 1.1A |
S2□, RR2□, RP3□, GD3□, TC3□, TW3□, GRBP8M(W), GRC6M | - | 0.95A | 1.25A |
GRB8M | - | - | 1.0A |
GRBP10M(W), GRBP13□(W), GRC7□, GRST3□, RTB4M | - | 1.5A | 2.0A |
RP4□, GS4□, GD4□, TC4□, TW4□, RTC9, GRB10M/13□ | - | - | 2.0A |
(D)S3□(CR), (D)RR3□ | - | - | 2.2A |
ST15ME | - | 3.5A | 4.2A |
S8□, B8S, RR8□, RR10□, RTC18M | - | - | 6.0A |
Other than the above | Disabled | 3.5A | 4.2A |
Enabled | - | 2.2A | |
(Note) The power supply current includes 0.3A of the control power supply.
(Note) Refer to 200V AC Servomotor Equipped Models Wiring for EC-S□□, EC-B8SS (200V AC servomotor equipped models).