I/O Signal List
ELECYLINDER I/O signals are as follows.
Double Solenoid System
Category | Signal name | Signal abbreviation | Function overview |
|---|---|---|---|
Input | Backward | ST0 | Turning ON sends it backward. Turning OFF midway through operation will cause a gradual stop. |
Turning ON when home return is not complete triggers home return operation. Turning OFF midway through operation will cause a gradual stop. | |||
Forward | ST1 | Turning ON sends it forward. Turning OFF midway through operation will cause a gradual stop. | |
Turning ON when home return is not complete triggers home return operation. Turning OFF midway through operation will cause a gradual stop. | |||
Alarm clear | RES | Turning ON resets the alarm. | |
Brake release | BKRLS | Inputting 24V DC releases the brake. | |
Output | Backward complete or Pressing complete | LS0 or PE0 | ON when entering the backward end detection range. ON when pressing operation is complete. |
Forward complete or Pressing complete | LS1 or PE1 | ON when entering the forward end detection range. ON when pressing operation is complete. | |
Alarm (b-contact) | *ALM | ON in normal conditions. OFF when an alarm occurs. |
Caution
- When home return is complete and when it is not, the "ST0" signal and "ST1" signal have different functions.
Single solenoid system
Category | Signal name | Signal abbreviation | Function overview |
|---|---|---|---|
Input | Forward/Backward | FWBW | Moves forward when it is turned ON. Moves backward when it is turned OFF. Turn it OFF from the state of ON during operation and it decelerates and reverses to the backward operation. Turn it ON from the state of OFF during operation and it decelerates and reverses to the forward operation. |
Turn it ON while the home-return operation is incomplete and the home-return operation should be performed and moves forward. | |||
Turn it ON and it starts up, and turn it OFF while the home-return operation is incomplete and the homereturn operation should be performed and moves backward. | |||
Alarm clear | RES | ON resets the alarm. | |
Brake release | BKRLS | Inputting 24V DC releases the brake. | |
Output | Backward complete or Pressing complete | LS0 or PE0 | ON when entering the backward end detection range. ON when pressing operation is complete. |
Forward complete or Pressing complete | LS1 or PE1 | ON when entering the forward end detection range. ON when pressing operation is complete. | |
Alarm (b-contact) | *ALM | ON in normal conditions. OFF when an alarm occurs. |