How to Read the Model Number
The model code of each series of ELECYLINDER is constructed basically with information described below.
Refer to the explanation below for the content.
Also, the type of encoders available for selection or range of selection (lead, stroke, etc.) should differ for each model.
Refer to the explanation below for the content.
Also, the type of encoders available for selection or range of selection (lead, stroke, etc.) should differ for each model.
Check in an instruction manual of each ELECYLINDER for details.
- Series: ELECYLINDER®series
- Type: Type (eg. Slider), unit width (eg. Width 70mm), ball screw lead(*)are to be described in the contents.
* The lead of the ball screw (the distance that the slider drives when the ball screw turns for one turn) should be expressed in alphabets. The lead expressed with an alphabet should differ depend on a model.
Check in Chapter 1 Specification in an instruction of each ELECYLINDER for details. - specification: Contents of stiffness, motor joint system (reversed), environment (cleanroom, dust proof, dust and splash proof) should be expressed.
- Stroke: It should express the stroke (operational range) of an actuator.
- Power & I/O cable length: Cable for connecting power and PLC I/O signals. It expresses the cable length (1 to 10m) or connectors only (when selected 0) enclosed.
* 4 Put "S" In front of the number when a four-way connector cable is to be selected.
* For the models equipped with the interface separate type pulse motor and the models equipped with 24V AC servomotor, the actuator cable length is also to be selected. Check in Model Code Item in a page of the specifications for each product for details.
* Whether to select RCON-EC connection type (ACR) or not should differ the cable to be enclosed. - Option : It expresses an option to be mounted to an actuator.