Signal Input Time Constant
In order to prevent mis-operation due to chattering or noise, "ST0", "ST1", "FWBW" and "RES" signals are set with a t1[ms] input time constant.
For signals less than t1[ms] the device will not consistently recognize the signal, so input signals continuously for t1 [ms] or longer.
For signals less than t1[ms] the device will not consistently recognize the signal, so input signals continuously for t1 [ms] or longer.
Also, t1[ms] should differ depending on the models of ELECYLINDER. In the following page, shows a list of the input time constants.
Table: List of Input Time Constants (t1[ms]) for Each Model
t1 | Type | Model |
|---|---|---|
6ms or less | Slider | EC-(D)S6□/(D)S7□/(D)S6□A/(D)S7□A/S6□H/S7□H/ (D)S6□AH/(D)S7□AH/(D)S6X□AH/(D)S7X□AH/ (D)S6□R/(D)S7□R/(D)S6□AR/(D)S7□AR/(D)S6□AHR/ (D)S7□AHR/(D)S6X□AHR/(D)S7X□AHR |
Belt | EC-(D)B6□/(D)B7□/B8S/B8SS | |
200V AC servo motor slider | EC-S10(X)□/S13(X)□/S15(X)□/S18(X)□/S18(X)LP | |
Rod | EC-(D)R6□/(D)R7□ | |
Radial cylinder | EC-(D)RR6/(D)RR7/RR6□H/RR7□H/(D)RR6□AH/(D)RR7□AH/ (D)RR6X□AH/(D)RR7X□AH/(D)RR6□R/(D)RR7□R/ (D)RR6□AHR/(D)RR7□AHR/ | |
Stopper cylinder | EC-ST11□/ST15L/ST15ME | |
Gripper | EC-GRST6/GRST7 | |
Clean | EC-(D)S6□CR/(D)S7□CR/(D)S6□ACR/(D)S7□ACR/ (D)S6□AHCR/(D)S7□AHCR/(D)S6X□AHCR/(D)S7X□AHCR |
12ms or less | Slider | EC-S2□/S2□R/(D)S3□/(D)S4□/(D)S3□A/(D)S4□A/(D)S3□R/ (D)S4□R/(D)S3□AR/(D)S4□AR/S8□/S8□A/S8□R/S8□AR/ S8X□A/S8X□AR/(D)WS10□/(D)WS12□/(D)WS10□R/ (D)WS12□R |
Radial cylinder | EC-RR2□/RR2□R(D)RR3□/(D)RR4□/(D)RR3□R/(D)RR4□R/ RR8□/RR8□R/RR10□/RR10□R | |
Rod | EC-SRG11□/SRG15□ EC-CRP3□/CRP5□/CGD3□/CGD5□ | |
Table | EC-CTC3□/CTC5□ | |
Thin and Small | EC-RP3□/GD3□/TC3□/TW3□/RP4□/GS4□/GD4□/TC4□/ TW4□/RP5□/GD5□/TC5□/TW5□ | |
Ultra Mini | EC-SL3□/GDS3L/GDB3□/T3□ | |
Rotary | EC-RTB4M/RTC9/RTC12/RTC18 | |
Gripper | EC-GRB8/GRB10/GRB13/GRC6/GRC7/GRST3 | |
Clean | EC-(D)S3□CR/(D)S4□CR/(D)S3□ACR/(D)S4□ACR/ S8□CR/S8□ACR/S8X□ACR/(D)WS10□CR/(D)WS12□CR | |
Dust-proof slider | EC-S6□D/S7□D | |
Dust-proof, Splash resistant slider | EC-S6□W/S7□W | |
Dust-proof, Splash resistant rod | EC-R6□W/R7□W/RR6□W/RR7□W |