Precautions for Handling Wireless Operation
When the option for wireless communication support (model: WL, WL2) is selected, a wireless communication circuit board is built into the ELECYLINDER. Certificates and self declarations regarding the wireless function are handled under the model name below for the wireless circuit board.
Model name: IABL3826、IABL3827
This product uses the 2.4 GHz radio band known as an ISM band. This frequency range is used by various devices such as microwave ovens and wireless LAN, so that communication may be disrupted by radio disturbance.
Use of this device is permitted within the following countries (regions) only. Use in other countries (regions) requires certification to be obtained based on the laws and regulations of the relevant country (region).
登録モデル名/Registered model name | IABL3826 | IABL3827 | |
|---|---|---|---|
無線周波数/Wireless frequency | 2,400~2,483.5MHz | ||
無線出力/Wireless output | +5dBm | ||
メーカー名/Manufacturer name | 株式会社アイエイアイ/IAI CORPORATION | ||
製造国/Country of manufacture | 日本/(Made in Japan) | ||
アメリカ/US | Import Corporation Name | IAI America, Inc. | |
カナダ/Canada | Import Corporation Name | IAI America, Inc. | |
EU加盟国/ EU Member States | Import Corporation Name | IAI Industrieroboter GmbH | |
中国/China | 许可编号 | CMIT ID=2017DJ6836 | CMIT ID=2018DJ0331 |
申请公司名 | IAI株式会社 | ||
机型名 | IABL3826 | IABL3827 | |
制造国 | 日本(Made in Japan) | ||
进口企业名 | IAI(Shanghai)Co., Ltd. | ||
한국/KOREA | 식별 부호 | MSIP-CRM-IAI-IABL3826 | R-CRM-IAI-IABL3827 |
제조사명 | 주식회사 IAI | ||
모델명 | IABL3826 | IABL3827 | |
제조국 | 일본(Made in Japan) | ||
수입업자명 | IA KOREA Corp. | ||
ประเทศไทย/Thailand | ผู้ผลิต | IAI CORPORATION. | |
ชื่อโมเดล | IABL3826 | IABL3827 | |
ประเทศผู้ผลิต | ญี่ปุ่น (Made in Japan) | ||
ผู้นำเข้า | IAI Robot (Thailand) Co., Ltd. | ||
México / Mexico | Número de Certificación | IFT:RCPIATB19-1956-A1 | IFT:RCPIATB19-1956 |
Nombre de la Empresa Solicitante | IAI Corporation | ||
Nombre del Modelo | IABL3826 | IABL3827 | |
País de Fabricación | Japón (Hecho en Japón) | ||
Nombre de la Empresa Importadora | IAI America, Inc. | ||
[日本]
本製品で使用している無線モジュールは、工事設計認証を受けていますので、以下の事項を行うと法律で罰せられることがあります。
本製品で使用している無線モジュールは、工事設計認証を受けていますので、以下の事項を行うと法律で罰せられることがあります。
- 無線モジュールを分解/改造すること
[US]
This device complies with Part 15 of the FCC Rules. Operation is subject to the following two conditions:
This device complies with Part 15 of the FCC Rules. Operation is subject to the following two conditions:
- This device may not cause harmful interference and
- This device must accept any interference received, including interference that may cause undesired operation of the device.
FCC RF Radiation Exposure Statement:
This equipment complies with FCC radiation exposure limits set forth for an uncontrolled environment. End users must follow the specific operating instructions for satisfying RF exposure limits. This transmitter must not be collocated or operating with any other antenna or transmitter.
This equipment complies with FCC radiation exposure limits set forth for an uncontrolled environment. End users must follow the specific operating instructions for satisfying RF exposure limits. This transmitter must not be collocated or operating with any other antenna or transmitter.
[CANADA]
This device complies with Industry Canada licence-exempt RSS standards.
Operation is subject to the following two conditions:
This device complies with Industry Canada licence-exempt RSS standards.
Operation is subject to the following two conditions:
- This device may not cause interference, and
- This device must accept any interference, including interference that may cause undesired operation of the device
Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence
L'exploitation est autorisée aux deux conditions suivantes:
L'exploitation est autorisée aux deux conditions suivantes:
- l'appareil ne doit pas produire de brouillage, et
- l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
IC RF Radiation Exposure Statement:
To comply with IC RF exposure requirements, this device and its antenna must not be co-located or operating in conjunction with any other antenna or transmitter.
Pour se conformer aux exigences de conformité RF canadienne l'exposition, cet appareil et son antenne ne doivent pas étre co-localisés ou fonctionnant en conjonction avec une autre antenne ou transmetteur.
To comply with IC RF exposure requirements, this device and its antenna must not be co-located or operating in conjunction with any other antenna or transmitter.
Pour se conformer aux exigences de conformité RF canadienne l'exposition, cet appareil et son antenne ne doivent pas étre co-localisés ou fonctionnant en conjonction avec une autre antenne ou transmetteur.
[EU加盟国]
- 対応する規格の詳細について、前述 海外規格対応を参照してください。
※ EU加盟のすべての国で使用することができます。
[한국/KOREA]
해당 무선설비는 전파혼신 가능성이 있으므로 인명안전과 관련된 서비스는 할 수 없습니다
해당 무선설비는 전파혼신 가능성이 있으므로 인명안전과 관련된 서비스는 할 수 없습니다