Power & I/O Cable
Power & I/O Cable (RCON-EC Connection Type)
Minimum bending radius 58mm (for movable use)
* Robot cable is standard for this model.
* Robot cable is standard for this model.
- The cable lengths (L) should be 1m at shortest and 10m at longest.
Order can be made in every 1m of length. - Shown below is an example for the model types.
Cable Length 1 m | CB-REC-PWBIO010-RB |
Cable Length 3 m | CB-REC-PWBIO030-RB |
Cable Length 10 m | CB-REC-PWBIO100-RB |
Power & I/O Cable (RCON-EC Connection Type, 4-Way Connector)
Minimum bending radius 58mm (for movable use)
* Robot cable is standard for this model.
* Robot cable is standard for this model.
(1) | L Type Cover Cap |
(2) | Connector assembly drawing |
- The cable lengths (L) should be 1m at shortest and 10m at longest.
Order can be made in every 1m of length. - Shown below is an example for the model types.
Cable Length 1 m | CB-REC2-PWBIO010-RB |
Cable Length 3 m | CB-REC2-PWBIO030-RB |
Cable Length 10 m | CB-REC2-PWBIO100-RB |
How to Build up 4-Way Connector Cable
Here states how to build up a 4-way connector cable.
Insert the cable sliding from the curved edge on the semicylindrical shape along the grooves.
Be sure to check that the cable is settled firmly and insert 2 tabs of the cover along the slits of socket and push it in.
Then, push in the last tab to the socket.