Max. Number of Connectable Axes
The restrictions regarding the motor drive DC power supply (PSA-200) should be as shown below.
Specifications | Number of max connection axis | Number of max connection motor wattage |
|---|---|---|
100V AC power supply type | 6 axes | 800W |
200V AC power supply type | 6 axes | 1,600W |
The number of axes that the total of the motor wattage of connected ELECYLINDER would not exceed the restricted values in the table above can be connected. However, the maximum number of connectable axes is six.
The motor wattage of ELECYLINDER should be as described below.
Model | Number of motor wattage |
|---|---|
EC-S10□ EC-S10X□ | 100W |
EC-B8SS EC-S13□ EC-S13X□ | 200W |
EC-S15□ EC-S15X□ | 400W |
EC-S18□ EC-S18X□ | 600W |
EC-S18LP EC-S18XLP EC-S18LFR EC-S18XLFR | 750W |
Caution
- The maximum length of the motor power supply cable CB-EC-PW□□□-RB between the ELECYLINDER and the DC power supply for motor drive (PSA-200) is 10m.
- Even though the maximum number of connectable axes is six axes, the motor power supply cable may not reach depending on the layout of the ELECYLINDER.
Be aware that an additional unit of the DC power supply for motor drive (PSA-200) is needed in case the cable does not reach.