Parameter No.1: Operation Range Adjustment
No. | Category | Name | Unit | Input range | Default setting at shipping |
|---|---|---|---|---|---|
1 | A | Operation range adjustment | mm or degree | 0 to 9999.69 | Maximum stroke |
- The ELECYLINDER operation range can be adjusted to suit your system.
- The minimum setting unit is 0.01mm (Rotary type is 0.01 degrees).
- Set to your desired stroke length.
The controller automatically adds 0.30mm (Rotary type is 0.30 degrees) and controls/monitors the operation range.
(Setting example)
Set the operating stroke between 0 and 30mm by changing Parameter No.1 to "30.00mm".
Set the operating stroke between 0 and 30mm by changing Parameter No.1 to "30.00mm".
Caution
- Set within the ELECYLINDER movable range.
Setting to a value that exceeds the maximum stroke will result in collision with the forward side mechanical stopper and this may damage the ELECYLINDER, workpiece or peripheral devices.