Way of Wiring (for Connect to PIO Control / Connector)
Here the wiring connection method with a power & I/O connector is introduced.
Supplied when cable length is specified as "0" in the model number. The connector is to be connected to the interfacing box for wiring.
Supplied when cable length is specified as "0" in the model number. The connector is to be connected to the interfacing box for wiring.
Name | Model number | Quantity |
|---|---|---|
Power & I/O connector | 1-1871940-6 (Tyco Electronics) | 1 |
Pin No. | Signal name | Function |
|---|---|---|
A1 | 0V | Ground |
A2 | Reserve (CP: 2-Circuit Power Supply Specification) | Reserve (24V for control power supply when 2-system type power supply) |
A3 | Backward complete | Backward complete (pressing operation, pressing complete 0) |
A4 | Forward complete | Forward complete (pressing operation, pressing complete 1) |
A5 | Alarm | Alarm output |
A6 | Reserve | Reserve |
B1 | 24V (MP: 2-Circuit Power Supply Specification) | 24V power supply (24V for motor power supply when 2-system type power supply) |
B2 | Brake release | Brake release input |
B3 | Backward | Backward Command |
B4 | Forward | Forward Command |
B5 | Alarm clear | Alarm Cancelation Signal Input |
B6 | Reserve | Reserve |
Connector Wiring Method
The name of each terminal is affixed to the power & I/O connector.
The connector nameplate name and pin number relationship is as below.
The connector nameplate name and pin number relationship is as below.
◆Preparation
- Precision screwdriver
Recommended precision screwdriver
Item | Specification |
|---|---|
(1) Shaft diameter | 1.6±0.03mm |
(2) Blade thickness | 0.2±0.1mm |
(3) Tip angle length | 4.2±0.2mm |
- Wiring
Compatible wire diameter: KIV0.75mm2(AWG18)
◆How to Conduct Wiring
Peal the sheath for 7mm and twist the core wires lightly.
Insert a precision screwdriver fully into the tool insertion slot.
Press the spring within the connector down.Insert the core wire.
Pull out the precision screwdriver.
Confirm that the cable is not pulled out.
Caution
- Take care not to twist the core wire too far. This will reduce the retention force, causing the wire to fall out of the connector and possibly causing insufficient current or short circuit.
- Do not insert the precision screwdriver violently into the connector, or twist it hard.
This may damage the connector housing and internal spring. - If an electric wire thinner than the applicable diameter or wiring longer than 10m is used, insufficient current may trigger an alarm and the performance of the ELECYLINDER may be degraded.
24V DC Power Supply Wiring
Wiring for Power Supply Standard Type
Connect the power wiring to the power & I/O connector.
Connect the 1. and 2. wiring to the connector terminal block while referring to the connection diagram.
Connect the 1. and 2. wiring to the connector terminal block while referring to the connection diagram.
- Connect the "B1" connector terminal and the +24V terminal of the 24V DC power supply.
- Connect the "A1" connector terminal and the 0V terminal of the 24V DC power supply.
Pin No. | Connector nameplate name | Compatible wire diameter | Required specifications |
|---|---|---|---|
B1 | 24V | KIV0.75mm2 (AWG18) | Control power voltage: 24V DC ±10% Control power current: 0.32A Brake power supply (for the brake option is selected): S10/S10X 0.22A (No overexcitation) S13/S13X/S15/S15X 0.875A (when in overexcitation) S18/S18X 0.753A (No overexcitation) When teaching pendant used: 0.15A Wiring length: 10m or less |
A1 | 0V |
Two-circuit power supply specification TMD2 (Option) wiring
Connect the power wiring to the power & I/O connector.
Connect the 1. to 3. wiring to the connector terminal block while referring to the connection diagram.
Connect the 1. to 3. wiring to the connector terminal block while referring to the connection diagram.
- Connect the "B1" connector terminal and the +24V (drive source) terminal of the 24V DC power supply.
- Connect the "A2" connector terminal and the +24V (control) terminal of the 24V DC power supply.
- Connect the "A1" connector terminal and the 0V terminal of the 24V DC power supply.
Pin No. | Connector nameplate name | Compatible wire diameter | Required specifications |
|---|---|---|---|
B1 | 24V (Drive source) | KIV0.75mm2 (AWG18) | Control power voltage: 24V DC ±10% Control power current: 0.32A Brake power supply (for the brake option is selected): S10/S10X 0.22A (No overexcitation) S13/S13X/S15/S15X 0.875A (when in overexcitation) S18/S18X 0.753A (No overexcitation) When teaching pendant used: 0.15A Wiring length: 10m or less |
A2 | 24V (Control) | ||
A1 | 0V |
Reference
- When establishing an external stop switch, add a b-contact switch to the "B1" terminal wiring. This shuts off the 24V power supply in the stopped state (drive power OFF).
Refer to Connection Diagram [Example for Wiring ELECYLINDER and Motor Drive DC Power Supply] for details.
PLC Wiring
For I/O between the PLC and signals, the signal wiring must be connected to the connector terminal block.
Connect the 1. to 6. wiring to the connector terminal block while referring to the connection diagram.
Connect the 1. to 6. wiring to the connector terminal block while referring to the connection diagram.
- Connect the "B3" connector terminal and the "Backward" ("Forward/Backward" for single solenoid type) output terminal.
- Connect the "B4" connector terminal and the "Forward" output terminal.
(Note) There is no need of connecting "B4" terminal for the single solenoid type. - Connect the "B5" connector terminal and the "Alarm clear" output terminal.
- Connect the "A3" connector terminal and the "Backward complete" input terminal.
- Connect the "A4" connector terminal and the "Forward complete" input terminal.
- Connect the "A5" connector terminal and the "Alarm" input terminal.
◆Double solenoid type
Pin No. | Connector nameplate name | Signal abbreviation | Compatible wire diameter | Function overview |
|---|---|---|---|---|
B3 | Backward | ST0 | KIV0.20mm2 (AWG24) | Backward command |
B4 | Forward | ST1 | Forward command | |
B5 | Alarm clear | RES | Alarm clear | |
A3 | Backward complete | LS0/PE0 | Backward complete/pressing complete | |
A4 | Forward complete | LS1/PE1 | Forward command/pressing complete | |
A5 | Alarm | *ALM | Alarm detection (b-contact) |
◆Single solenoid type
Pin No. | Connector nameplate name | Signal abbreviation | Compatible wire diameter | Function overview |
|---|---|---|---|---|
B3 | Forward/Backward*1 | FWBW | KIV0.20mm2 (AWG24) | Forward/Backward command |
B4 | - | - | - | |
B5 | Alarm clear | RES | Alarm clear | |
A3 | Backward complete | LS0 or PE0 | Backward complete or pressing complete | |
A4 | Forward complete | LS1 or PE1 | Forward complete or pressing complete | |
A5 | Alarm | *ALM | Alarm detection (b-contact) |
*1 The display for the power & I/O connector should stay "Backward".
Brake Release Wiring
For the specification with brake, when installing a forcible brake release switch, connect wiring to the "B2" connector terminal.
Refer to the requirement specifications in the table below for the current amperage.
Refer to the requirement specifications in the table below for the current amperage.
Pin No. | Connector nameplate name | Signal abbreviation | Compatible wire diameter | Required specifications |
|---|---|---|---|---|
B2 | Brake release | BKRLS | KIV0.20mm2 (AWG24) | 24V DC ±10% / S10/S10X: 0.22A (No overexcitation) S13/S13X/S15/S15X: 0.875A (when in overexcitation) 0.085A (when steady) S18/S18X: 0.753A (No overexcitation) |