Instruction manual ME3816-6B

Inrush Current

The inrush current of ELECYLINDER (pulse motor equipped models) should be as stated below.
Type
Inrush current
S2□, S3□(CR), RR2□/3□, RP3□/4□, GS4□,
GD3□/4□, TC3□/4□,
TW4□, RTB4M, RTC9, GRB8M/10M/13□,
GRBP8M(W)/10M(W)/13□(W), SL3□, GDS3L,
GDB3□, T3□, GRC6M, GRC7□, GRST3□
2A
S8□, B8S, RR8□, RR10□, RTC18M
10A
Other than the above
8.3A

Caution

  • Inrush current will flow for approximately 5ms after the power is turned on (at 40°C).
    The value of inrush current differs depending on the impedance of the power supply line.