Instruction manual ME3816-6B

Parameter List

No.
Category
Name
Input range
Input range
Default setting
at shipping
1*1
A
Operation range adjustment
mm
or
degree
0 to 9999.69
Maximum stroke
2*1
A
Auto switch
"LS" signal detection
range adjustment
mm
or
degree
Actuator Depended
to 9999.99
According to ELECYLINDER
specifications
3*1
C
Home return direction change
-
Reverse, forward
According to ELECYLINDER
specifications
4*1
B
Home position adjustment
mm
or
degree
0 to 9999.99
According to ELECYLINDER
specifications
5
A
Smooth
accel/decel setting
-
Disabled, enabled
Disabled
6*2
A
Current control
setting at stop
-
Disabled: Powerful stop Enabled
Enabled: Energy-saving stop
Disabled
7*3
A
Wireless function setting
-
Disabled, enabled
Enabled
8*2
A
Energy-saving setting
-
Disabled, enabled
Disabled
9
A
Electromagnetic valve system select
-
Double, single
Double
10*4
A
LED Lighting System
Automatic Switch Setting
-
Disabled, enabled
Disabled
The categories in the table below indicate whether parameters should be set or not. There are 3 categories, as follows.
Not displayed on PC software/teaching pendant screen.
A : Check or change the settings based on the usage method.
B : Use as set at shipping, as a rule.
C : Set at shipping in accordance with ELECYLINDER specifications. Normally, setting is not required.
*1 The default values on delivery from the factory should differ depending on the types of ELECYLINDER.
*2 There should be some items that may not be displayed depending on the models.
*3 ELECYLINDER not equipped with the wireless PC board
(the models with no indication of WL or WL2 in the option model code) should not be displayed.
*4 Only the Ultra Mini ELECYLINDER (type: SL3□/GDS3L/GDB3□/T3□) should be available to use.
This feature should not be used in any other type of ELECYLINDER.