Instruction manual ME3816-6B

Parameter No.2: Auto switch "LS" Signal Detection Range Adjustment

No.
Category
Name
Unit
Input range
Default setting
at shipping
2
A
Auto switch
"LS" signal detection
range adjustment
mm
or
degree
Actuator Depended
to 9999.99
According to ELECYLINDER
specifications
  • Sets the backward complete/forward complete ON trigger range relative to the backward end/forward end.
  • When the ELECYLINDER enters the detection range, the backward complete or forward complete signal turns ON.
  • The minimum setting unit is 0.01mm (Rotary type is 0.01 degrees).
(Setting example)
The LS signal detection range for the conditions below is shown in the figure.
Backward end : 0.00mm
Forward end : 50.00mm
Parameter No.2 : 0.50mm
image