Instruction manual ME3816-6B

Parameter No.9: Electromagnetic Valve System Select

No.
Category
Name
Unit
Input range
Default setting
at shipping
9
A
Electromagnetic valve system select
-
Double, Single
Double
  • Either of the double solenoid system or the single solenoid system can be selected as the electromagnetic valve system for ELECYLINDER.
  • Set it to the "double" and it should be set to the double solenoid system and the movement forward and backward should be conducted using the two signals, "ST0" and "ST1".
  • Set it to the "single" and it should be set to the single solenoid system and the movement forward and backward should be conducted using the one signal, "FWBW".
  • When MF Option is selected, 3-position should be added in the input range.
    For details, refer to the separate volume an instruction manual of ELECYLINDER 3 position mode specification (ME3837).

Caution

  • When operating with an ELECYLINDER (option model code: ACR) connected to RCON-EC, do not attempt to set electromagnetic valve system select to single.
    ELECYLINDER may not operate as commanded from the host system.
    Make operation in the double solenoid system (parameter set on delivery).